How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| BF: | 0.41 | V: | 4.26 in |
| AA: | 15.19 | LQ: | 7.85 in |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 10.5 | BD: | 5.88 |
| T: | 2.438 | AB: | 6.76 |
| D: | 4.88 | AE2: | 0.97 |
| I: | 7.5 in | BE: | 0.38 in |
| G: | 3.63 | AF: | 0.38 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

