How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.5 |
| AJ: | 5.88 | LQ: | 7.85 in |
| AG: | 10.5 | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AB: | 6.76 |
| I: | 7.5 in | G: | 3.63 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Model Code: | 52YF |
| Ratio Range: | 10:1 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 19.4 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

