How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.38 |
| T: | 2.5 | BD: | 5.88 |
| AK: | 4.5 | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| H: | 0.53 in | LQ: | 7.85 in |
| BE: | 0.38 in | AA: | 15.19 |
| AE2: | 0.97 | AB: | 6.76 |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 140TC | Bore Code: | 40 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

