How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.41 |
| LQ: | 7.85 in | D: | 4.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BD: | 5.88 |
| V: | 4.26 in | AF: | 0.38 |
| H: | 0.53 in | AJ: | 5.88 |
| AA: | 15.19 | AE2: | 0.97 |
| G: | 3.63 | T: | 2.5 |
| AK: | 4.5 | AG: | 10.5 |
| BE: | 0.38 in | P: | 4.62 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

