How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LQ: | 7.85 in |
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | AA: | 15.19 |
| P: | 4.62 in | AF: | 0.38 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | T: | 2.5 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 11.3 | Bore Code: | 40 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

