How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LQ: | 7.85 in |
| I: | 7.5 in | V: | 4.26 in |
| H: | 0.53 in | BF: | 0.41 |
| G: | 3.63 | LL: | 5.25 in |
| AJ: | 5.88 | D: | 4.88 |
| P: | 4.62 in | AE2: | 0.97 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 2.5 | AF: | 0.38 |
| AA: | 15.19 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Series Code: | OE |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

