How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LQ: | 7.85 in |
| AF: | 0.38 | G: | 3.63 |
| BD: | 5.88 | V: | 4.26 in |
| BF: | 0.41 | LL: | 5.25 in |
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 15.19 | T: | 2.5 |
| AB: | 6.76 | AE2: | 0.97 |
| I: | 7.5 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Bore Code: | 40 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

