How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| AG: | 10.5 | AF: | 0.38 |
| D: | 4.88 | BF: | 0.41 |
| AE2: | 0.97 | T: | 2.5 |
| AJ: | 5.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 3.63 | AA: | 15.19 |
| V: | 4.26 in | P: | 4.62 in |
| AK: | 4.5 | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 1 | Output RPM: | 341 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 40 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

