How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AB: | 6.76 |
| AG: | 10.5 | BF: | 0.41 |
| LL: | 5.25 in | V: | 4.26 in |
| AA: | 15.19 | AJ: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| G: | 3.63 | BE: | 0.38 in |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Model Code: | 52YF | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Output RPM: | 341 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

