How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| P: | 4.62 in | H: | 0.53 in |
| T: | 2.5 | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| AF: | 0.38 | LL: | 5.25 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| BD: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Model Code: | 52YF | Bore Code: | 40 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio: | 50:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.5 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

