How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 10.5 |
| AJ: | 5.88 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AE2: | 0.97 | V: | 4.26 in |
| BE: | 0.38 in | D: | 4.88 |
| G: | 3.63 | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.38 |
| AB: | 6.76 | T: | 2.5 |
| H: | 0.53 in | I: | 7.5 in |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Bore Code: | 40 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

