How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 2.5 |
| I: | 7.5 in | BF: | 0.41 |
| AJ: | 5.88 | AA: | 15.19 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 4.5 | P: | 4.62 in |
| D: | 4.88 | H: | 0.53 in |
| AB: | 6.76 | G: | 3.63 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Output RPM: | 233 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24 | Output Diameter (in): | 2.5 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

