How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| V: | 4.26 in | AE2: | 0.97 |
| BE: | 0.38 in | LL: | 5.25 in |
| AJ: | 5.88 | D: | 4.88 |
| AG: | 10.5 | BD: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
| AA: | 15.19 | AK: | 4.5 |
| T: | 2.5 | AB: | 6.76 |
| AF: | 0.38 | I: | 7.5 in |
Technical Specifications
| Model Code: | 52YF | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Bore Code: | 40 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

