How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| T: | 2.5 | AE2: | 0.97 |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 7.85 in | P: | 4.62 in |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 4.26 in | AG: | 10.5 |
| AA: | 15.19 | I: | 7.5 in |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Assembly: | YF-1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Bore Code: | 40 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

