How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | AE2: | 0.97 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| AA: | 15.19 | AJ: | 7.25 |
| LL: | 5.25 in | T: | 2.5 |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | BE1: | 0.5 in |
| D: | 4.88 | AG: | 10.5 |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 19.4 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

