How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LQ1: | 8.61 in |
| AJ: | 7.25 | AB: | 6.76 |
| D: | 4.88 | AE2: | 0.97 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | P: | 4.62 in |
| BD: | 9 | G: | 3.63 |
| I: | 7.5 in | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 4.26 in | AA: | 15.19 |
| T: | 2.5 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Assembly: | YF-1 |
| Bore Code: | 40 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

