How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.53 |
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 4.88 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| T: | 2.5 | AA: | 15.19 |
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.07 | Service Factor: | 1 |
| Output Diameter (in): | 2.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

