How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| AA: | 15.19 | H: | 0.53 in |
| D: | 4.88 | P: | 4.62 in |
| T: | 2.5 | AG: | 10.5 |
| LL: | 5.25 in | I: | 7.5 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 6.76 | LQ1: | 8.61 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 2.07 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

