How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| AF: | 0.38 | T: | 2.5 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| BD: | 9 | LL: | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Series Code: | OE | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

