How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| D: | 4.88 | LQ1: | 8.61 in |
| BE1: | 0.5 in | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.5 | AJ: | 7.25 |
| I: | 7.5 in | BF: | 0.53 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Bore Code: | 40 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

