How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 9 |
| LQ1: | 8.61 in | V: | 4.26 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | P: | 4.62 in |
| T: | 2.5 | AA: | 15.19 |
| LL: | 5.25 in | AB: | 6.76 |
| G: | 3.63 | AE2: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.3 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

