Grove Gear 52YF-1-2.500-180TC-20-L4
Part #:52YF-1-2.500-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | D: | 4.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LQ1: | 8.61 in | G: | 3.63 |
| AG: | 10.5 | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 6.76 |
| AA: | 15.19 | AF: | 0.38 |
| AE2: | 0.97 | T: | 2.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Assembly: | YF-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Diameter (in): | 2.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

