Grove Gear 52YF-1-2.500-180TC-20-L9
Part #:52YF-1-2.500-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 2.5 | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.53 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| I: | 7.5 in | P: | 4.62 in |
| H: | 0.53 in | AA: | 15.19 |
| AB: | 6.76 | BD: | 9 |
| AE2: | 0.97 | AJ: | 7.25 |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Bore Code: | 40 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

