How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BF: | 0.53 | AE2: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| AK: | 8.5 | AA: | 15.19 |
| LL: | 5.25 in | P: | 4.62 in |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | G: | 3.63 |
| AF: | 0.38 | LQ1: | 8.61 in |
| AB: | 6.76 | T: | 2.5 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Bore Code: | 40 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Ratio: | 25:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

