How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ1: | 8.61 in |
| BF: | 0.53 | T: | 2.5 |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | BD: | 9 |
| BE1: | 0.5 in | I: | 7.5 in |
| P: | 4.62 in | D: | 4.88 |
| AB: | 6.76 | AF: | 0.38 |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.04 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 30:1 |
| Model Code: | 52YF | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Diameter (in): | 2.5 in |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

