How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| AA: | 15.19 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| AB: | 6.76 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LQ1: | 8.61 in | V: | 4.26 in |
| T: | 2.5 | D: | 4.88 |
| I: | 7.5 in | P: | 4.62 in |
| AK: | 8.5 | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 30:1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

