How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| H: | 0.53 in | AG: | 10.5 |
| D: | 4.88 | G: | 3.63 |
| T: | 2.5 | P: | 4.62 in |
| AJ: | 7.25 | LL: | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| I: | 7.5 in | BD: | 9 |
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 40 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

