How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| T: | 2.5 | AF: | 0.38 |
| LQ1: | 8.61 in | AG: | 10.5 |
| H: | 0.53 in | D: | 4.88 |
| AB: | 6.76 | AE2: | 0.97 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | BE1: | 0.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 40 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.04 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Model Code: | 52YF | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

