How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | P: | 4.62 in |
| AE2: | 0.97 | BF: | 0.53 |
| AK: | 8.5 | AF: | 0.38 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| T: | 2.5 | AB: | 6.76 |
| AJ: | 7.25 | D: | 4.88 |
| AG: | 10.5 | V: | 4.26 in |
| LL: | 5.25 in | I: | 7.5 in |
| G: | 3.63 | BD: | 9 |
Technical Specifications
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Bore Code: | 40 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

