How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | T: | 2.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| AB: | 6.76 | AA: | 15.19 |
| BF: | 0.53 | I: | 7.5 in |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Series Code: | OE | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 40 | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 341 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

