How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AE2: | 0.97 |
| BD: | 9 | T: | 2.5 |
| LQ1: | 8.61 in | AG: | 10.5 |
| G: | 3.63 | AA: | 15.19 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| I: | 7.5 in | BE1: | 0.5 in |
| AF: | 0.38 | H: | 0.53 in |
| LL: | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 52YF |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Ratio: | 50:1 |
| Bore Code: | 40 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

