How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 2.5 |
| LQ1: | 8.61 in | G: | 3.63 |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | AB: | 6.76 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 9 |
| AK: | 8.5 | P: | 4.62 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 24 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Output RPM: | 233 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

