How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.97 |
| AF: | 0.38 | LQ1: | 8.61 in |
| G: | 3.63 | V: | 4.26 in |
| AJ: | 7.25 | BD: | 9 |
| LL: | 5.25 in | I: | 7.5 in |
| T: | 2.5 | BE1: | 0.5 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

