How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| G: | 3.63 | BD: | 9 |
| BE1: | 0.5 in | I: | 7.5 in |
| AG: | 10.5 | AA: | 15.19 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| T: | 2.5 | H: | 0.53 in |
| AK: | 8.5 | V: | 4.26 in |
| D: | 4.88 | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Series Code: | OE | Bore Code: | 40 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

