How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | BD: | 9 |
| T: | 2.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| G: | 3.63 | V: | 4.26 in |
| AA: | 15.19 | AK: | 8.5 |
| D: | 4.88 | AE2: | 0.97 |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-1 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

