Grove Gear 52YF-1-2.500-180TC-80-L2
Part #:52YF-1-2.500-180TC-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 15.19 | V: | 4.26 in |
| H: | 0.53 in | T: | 2.5 |
| I: | 7.5 in | AE2: | 0.97 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AB: | 6.76 | LL: | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Bore Code: | 40 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 2.91 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

