Grove Gear 52YF-1-2.500-180TC-80-L3
Part #:52YF-1-2.500-180TC-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| G: | 3.63 | AB: | 6.76 |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| T: | 2.5 | AA: | 15.19 |
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.91 | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Output Diameter (in): | 2.5 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Service Factor: | 1 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

