How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | AK: | 8.5 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| T: | 2.5 | BD: | 9 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 40 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.07 | Input Bore (C Face): | 1.375 |
| Model Code: | 52YF | Output Diameter (in): | 2.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

