How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.53 |
| T: | 2.5 | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 8.61 in | P: | 4.62 in |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Product Type: | Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

