How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 2.5 |
| D: | 4.88 | AK: | 8.5 |
| G: | 3.63 | H: | 0.53 in |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| AE2: | 0.97 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Series Code: | OE |
| Model Code: | 52YF | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

