Grove Gear 52YF-1-2.500-210TC-20-L4
Part #:52YF-1-2.500-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AB: | 6.76 |
| AA: | 15.19 | AG: | 10.5 |
| BF: | 0.53 | I: | 7.5 in |
| AF: | 0.38 | V: | 4.26 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
| T: | 2.5 | AE2: | 0.97 |
| D: | 4.88 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Ratio Range: | 20:1 | Bore Code: | 40 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 87.5 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 11.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

