Grove Gear 52YF-1-2.500-210TC-25-L2
Part #:52YF-1-2.500-210TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| AJ: | 7.25 | AF: | 0.38 |
| D: | 4.88 | T: | 2.5 |
| V: | 4.26 in | LQ1: | 8.61 in |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | LL: | 5.25 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AB: | 6.76 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 40 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2.5 in | Product Type: | Right Angle |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.38 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

