Grove Gear 52YF-1-2.500-210TC-25-L4
Part #:52YF-1-2.500-210TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | AK: | 8.5 |
| AE2: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| P: | 4.62 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| G: | 3.63 | AA: | 15.19 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 25:1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

