How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| AJ: | 7.25 | G: | 3.63 |
| AG: | 10.5 | V: | 4.26 in |
| I: | 7.5 in | T: | 2.5 |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | AF: | 0.38 |
| AK: | 8.5 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| LL: | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Bore Code: | 40 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YF | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

