How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| T: | 2.5 | G: | 3.63 |
| LL: | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | V: | 4.26 in |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

