How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| AG: | 10.5 | V: | 4.26 in |
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | AE2: | 0.97 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AF: | 0.38 |
| LQ1: | 8.61 in | BD: | 9 |
| G: | 3.63 | I: | 7.5 in |
| AJ: | 7.25 | D: | 4.88 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 341 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.5 in | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

