How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| T: | 2.5 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 8.5 | AA: | 15.19 |
| AG: | 10.5 | V: | 4.26 in |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | I: | 7.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 40 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

