How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| P: | 4.62 in | LQ1: | 8.61 in |
| AE2: | 0.97 | AF: | 0.38 |
| G: | 3.63 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | AK: | 8.5 |
| AA: | 15.19 | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| BF: | 0.53 | T: | 2.5 |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

