How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ1: | 8.61 in |
| AJ: | 7.25 | D: | 4.88 |
| P: | 4.62 in | AA: | 15.19 |
| LL: | 5.25 in | AE2: | 0.97 |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 10.5 | T: | 2.5 |
| BD: | 9 | H: | 0.53 in |
| V: | 4.26 in | BF: | 0.53 |
| AF: | 0.38 | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

