How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| V: | 4.26 in | AF: | 0.38 |
| AE2: | 0.97 | T: | 2.5 |
| G: | 3.63 | P: | 4.62 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | AA: | 15.19 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| AK: | 8.5 | D: | 4.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Ratio: | 50:1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Bore Code: | 40 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

